ICEFLEX™ cables
This energy cable, available in both rubber and thermoplastic versions remains highly flexible at extremely low temperatures (-50°)- It offers Halogen-Free Flame (or Fire)-Retardant/HFFR protection.
Responding to a request from the Russian oil and gas market in the High Arctic, Nexans developed a cable which is perfectly suited to all exploration, extraction and transportation applications in ultra-cold conditions. It neither cracks nor breaks during vibration, operational stress, and also resists atmospheric agents (ozone, UV).
LinkedIn
Facebook
Twitter
Delicious
Digg
Blogger